14625-E00
Elevate™ Adjustable Containment Solution End of Row Panel
Elevate™ Adjustable Containment Solution End of Row Panel; 14"-20" (356-508mm) H x 49.9" (1414.8mm) W x 3.96" (100.6mm) D; Glacier White
$1,220.80
Height Range:
14"-20" (356-508 mm)
Width:
49.9" (1267.46 mm)
Finish/ Color:
Glacier White
Contact a sales rep
Helpful Downloads & Links
Description

Elevate Adjustable Containment Solution End of Row Panel Overview

Panels span across the aisle between two rows of cabinets to create a Hot Aisle Containment Duct. The telescoping panels allow infinite adjustment within the specified height range. The panels mount to the top of Aisle Containment Double Door Assemblies (32770-XXX). Panel size options allow rear frame alignment or mid-span alignment for 1200 mm – 1100 mm depth cabinets.

Elevate™ Adjustable Containment Solution for Hot Aisle Containment offers a cutting-edge approach to improve data center efficiency through effective hot air management. This innovative system links two rows of cabinets, forming a sealed pathway that channels hot air from the cabinet tops to an overhead drop ceiling. This creates an efficient closed hot air return system. The solution features a telescoping two-piece panel that precisely fits between the cabinet roof and the ceiling, allowing for seamless adjustment to form a duct connecting the ZetaFrame® cabinet to the ceiling and eliminating the need for custom modifications on-site.

Telescoping Design
  • Versatile design that easily adjusts to form a duct connecting the ZetaFrame cabinet to the ceiling
  • Flexibility to adjust the containment height as needed, minimizing complexity and maximizing efficiency
Time to Deploy
  • Pre-assembled panels, no on-site fabrication required for frames or panels
  • No drilling required, mounts to ZetaFrame top track
  • Mounting hardware pre-loaded onto part
  • Engineered for quick setup - less than 2 minutes per panel per cabinet
  • Reduced deployment times
Ease of Specification
  • Width sizes matched to standard ZetaFrame cabinet widths
  • Telescoping design in 3 height ranges
  • Supports hot aisle containment or row level vertical exhaust duct applications
  • Streamlined experience with our ZetaFrame cabinet-supported containment solution
Serviceability
  • Sliding service panel allows access to cabling infrastructure and other overhead structures
  • Options for alignment to frame rear or cabinet mid-point for maximum airflow
View Product Documentation

Video

Elevate Adjustable Containment Solution End of Row Panel

Elevate™ Adjustable Containment Solution: Hot Aisle Containment Installation