Cabinets, Enclosures & Containment
Aisle Containment
Elevate Adjustable Containment Solution
Elevate™ Adjustable Containment Solution End of Row Panel
Add To Cart
Elevate Adjustable Containment Solution End of Row Panel
Qty:
Remove
Cart Subtotal:
Contact us for pricing.
Add to cart
Checkout
Elevate™ Adjustable Containment Solution End of Row Panel
Helpful Downloads & Links
Product Information
Application Sheet
User Manual
Installation Instructions
Installation Video
Design Tools
Overview
Panels span across the aisle between two rows of cabinets to create a Hot Aisle Containment Duct. The telescoping panels allow infinite adjustment within the specified height range. The panels mount to the top of Aisle Containment Double Door Assemblies (32770-XXX). Panel size options allow rear frame alignment or mid-span alignment for 1200 mm – 1100 mm depth cabinets.
Elevate™ Adjustable Containment Solution for Hot Aisle Containment offers a cutting-edge approach to improve data center efficiency through effective hot air management. This innovative system links two rows of cabinets, forming a sealed pathway that channels hot air from the cabinet tops to an overhead drop ceiling. This creates an efficient closed hot air return system. The solution features a telescoping two-piece panel that precisely fits between the cabinet roof and the ceiling, allowing for seamless adjustment to form a duct connecting the ZetaFrame® cabinet to the ceiling and eliminating the need for custom modifications on-site.
Telescoping Design
Versatile design that easily adjusts to form a duct connecting the ZetaFrame cabinet to the ceiling
Flexibility to adjust the containment height as needed, minimizing complexity and maximizing efficiency
Time to Deploy
Pre-assembled panels, no on-site fabrication required for frames or panels
No drilling required, mounts to ZetaFrame top track
Mounting hardware pre-loaded onto part
Engineered for quick setup - less than 2 minutes per panel per cabinet
Reduced deployment times
Ease of Specification
Width sizes matched to standard ZetaFrame cabinet widths
Telescoping design in 3 height ranges
Supports hot aisle containment or row level vertical exhaust duct applications
Streamlined experience with our ZetaFrame cabinet-supported containment solution
Serviceability
Sliding service panel allows access to cabling infrastructure and other overhead structures
Options for alignment to frame rear or cabinet mid-point for maximum airflow
Explore Product Options
Refine By
Confirm Selections
Reset
Height Range
14"-20" (356-508 mm)
20"-34" (508-864 mm)
34"-60" (864-1524 mm)
Width
49.9" (1267.46 mm)
57.8" (1468.12 mm)
90" (2286 mm)
Finish/ Color
Black
Glacier White
Refine By
Confirm Selections
Reset
Height Range
14"-20" (356-508 mm)
20"-34" (508-864 mm)
34"-60" (864-1524 mm)
Width
49.9" (1267.46 mm)
57.8" (1468.12 mm)
90" (2286 mm)
Finish/ Color
Black
Glacier White
Explore Sizes & Options
(
18
Product Options)
Select Product Options
Selected Options
Clear All
Product Number
Height Range
Width
Finish/ Color
Price (USD MSRP)
Loading...
Loading...
No Products Matching Your Filters
Load More