Cabinets, Enclosures & Containment
Aisle Containment
Door
Door Top Seal Kit
Add To Cart
Door Top Seal Kit
Qty:
Remove
Cart Subtotal:
Contact us for pricing.
Add to cart
Checkout
Door Top Seal Kit
Helpful Downloads & Links
Product Information
Spec Sheet
Design Tools
Overview
Use with Cabinet Supported Aisle Containment Solutions only
Seals the gap above the door when the door is attached to tall cabinets
Use with all doors attached to the tops of cabinets that are over 88” (2235 mm) high
Three size ranges; adjustable to match aisle width
Flush mount and offset mount versions; use offset mount versions with the Door Standoff Kit (P/N 32870-XXX)
Explore Product Options
Refine By
Confirm Selections
Reset
Width
59" (1500 mm)
70" (1775 mm)
81" (2050 mm)
Type
Flush Mount
Offset Mount
Finish/ Color
Black
Glacier White
Refine By
Confirm Selections
Reset
Width
59" (1500 mm)
70" (1775 mm)
81" (2050 mm)
Type
Flush Mount
Offset Mount
Finish/ Color
Black
Glacier White
Explore Sizes & Options
(
12
Product Options)
Select Product Options
Selected Options
Clear All
Product Number
Width
Type
Finish/ Color
Price (USD MSRP)
Loading...
Loading...
No Products Matching Your Filters
Load More