Shopping List
Loading...
Loading...

Panel Support Extrusion from Full Height Cabinet Blanking Panel

3 Options
Explore Sizes & Options
Product No. Add to List Add
33004-702
View Details
$1,158.75
33004-E01
View Details
$231.76
33004-701
View Details
$231.76
Product Description

Primary structural component used to create the frame for Full Height Cabinet Blanking Panels used with the Build To Spec Kit Hot Aisle Containment (HAC) Solution duct.

Key Features and Benefits
  • Used as the vertical structure of the blanking panel
  • Cut to length to match site requirements
  • Assemble and install with common tools; brackets and hardware ordered separately
  • Includes (2) each, 94"L (2387 mm) panel support extrusions
  • Black or Glacier White Finish