Full Height Single PDU Bracket for ZetaFrame Cabinet

Full Height Single PDU Bracket for ZetaFrame Cabinet


Full Height Single PDU Bracket for ZetaFrame Cabinet
16 Options

Full Height Single PDU Bracket for ZetaFrame Cabinet

Full Height Single PDU Bracket for ZetaFrame Cabinet


Customize Your Product
Height RMU
Color
Explore Sizes & Options
Product No. | Add to List Add | ||||
---|---|---|---|---|---|
38637-700 | 42U | Black | $70.07 | ||
38637-710 | 52U | Black | $106.71 | ||
38637-711 | 42U | Black | $74.38 | ||
38637-706 | 48U | Black | $91.61 | ||
38637-703 | 45U | Black | $78.69 | ||
38637-714 | 45U | Black | $82.99 | ||
38637-721 | 52U | Black | $111.01 | ||
38637-717 | 48U | Black | $95.93 | ||
38637-E03 | 45U | Glacier White | $78.69 | ||
38637-E00 | 42U | Glacier White | $70.07 | ||
38637-E10 | 52U | Glacier White | $106.71 | ||
38637-E11 | 42U | Glacier White | $74.38 | ||
38637-E14 | 45U | Glacier White | $82.99 | ||
38637-E17 | 48U | Glacier White | $95.93 | ||
38637-E21 | 52U | Glacier White | $111.01 | ||
38637-E06 | 48U | Glacier White | $91.61 |
Product Description
Attach eConnect® PDUs to the cabinet.
Key Features and Benefits
- Order per PDU chassis width and PDU bracket capacity
- Bracket attaches to cabinet frame and is adjustable along the cabinet depth
- Tool-less mounting features at 12-1/4" increments up to 61-1/4" and 64-3/4"
- Select Brackets to match PDU width
- Consider a full height PDU bracket for cabinets 48U and taller for optimum PDU outlet placement