Cabinets, Enclosures & Containment
Accessories
Cable Management
Vertical Cable Manager for ZetaFrame® Cabinet
Add To Cart
Vertical Cable Manager for ZetaFrame® Cabinet
Qty:
Remove
Cart Subtotal:
Contact us for pricing.
Add to cart
Checkout
Vertical Cable Manager for ZetaFrame® Cabinet
Helpful Downloads & Links
Product Information
Spec Sheet
User Manual
Design Tools
Overview
Keep network cables separate and organized using the following cable management accessories.
Fully compatible with Air Dam Kit and Cable Lashing Panel
Openings between fingers align with each U on the mounting rail
Short or long plastic T-shaped finger options
Rail setback: - 7-1/4 (184 mm) for Managers with long fingers - 4-3/4 (121 mm) for Managers with short fingers
Long fingers pass up to (48) cables per U space through openings
Short fingers pass up to (24) cables per U space through openings
Hinged cover included with managers in cabinets wider than 600 mm
Material: aluminum panels, fingers are black, hinges/latches are blue
Finish: Black or Glacier White; fingers are black, hinges/latches are blue
Select part number to match cabinet usable height, width and color of the cabinet
Explore Product Options
Refine By
Confirm Selections
Reset
Cabinet Width
23.6"W (600 mm)
27.6"W (700 mm)
29.5"W (750 mm)
31.5"W (800 mm)
Height (U)
42U
45U
48U
52U
Size
Long Finger
Short Finger
Refine By
Confirm Selections
Reset
Cabinet Width
23.6"W (600 mm)
27.6"W (700 mm)
29.5"W (750 mm)
31.5"W (800 mm)
Height (U)
42U
45U
48U
52U
Size
Long Finger
Short Finger
Explore Sizes & Options
(
56
Product Options)
Select Product Options
Selected Options
Clear All
Product Number
Cabinet Width
Height (U)
Size
Price (USD MSRP)
Loading...
Loading...
No Products Matching Your Filters
Load More