Shopping List
Loading...
Loading...

Raised Floor Enclosures for Patch Panels

7 Options
Customize Your Product
Type
Explore Sizes & Options
Filter
Product No. Add to List Add
13772-001
View Details
4U + 4U Enclosure for 8" (200 mm) Floor, Large Ports
$1,111.77
13772-002
View Details
4U + 4U Enclosure for 14" (360 mm) Floor, Large Ports
$1,673.07
A0822-RF
View Details
4U + 4U Enclosure for 8' (200 mm) Floor
$1,167.78
A0222-RF
View Details
1U + 1U Enclosure for 2" (50 mm) Floor
$628.86
A0422-RF
View Details
1U + 1U Enclosure for 4" (100 mm) Floor
$817.56
A1422-RF
View Details
11U Enclosure for 14" (360 mm) Floor
$1,757.14
A0622-RF
View Details
2U + 2U Enclosure for 6" (150 mm) Floor
$1,106.05
Product Description

Raised Floor Enclosures fit under a single 2' x 2' access floor tile. Use the access floor tile as enclosure lid. All models except A0222-RF, include access floor installation brackets.

A0222-RF features four cable access ports 6" x 3/4" (152 mm x 19 mm); 19" EIA threaded equipment mounting rails pivoting

A0422-RF features four cable access ports 6" x 3/4" (152 mm x 19 mm); 19" EIA threaded equipment mounting rails pivoting

A0622-RF features four cable access ports 6-3/4" x 2" (171 mm x 50 mm); 19" EIA threaded equipment mounting rails pivoting

A0822-RF features four cable access ports 6-3/4" x 2" (171 mm x 50 mm); 19" EIA threaded equipment mounting rails pivoting

13772-001 features larger cable openings for Cat 6a cables; two ports 14-3/4" x 3-1/4" (374 mm x 82 mm) and two ports 6-1/4" x 7" (158.8 mm x 180 mm); 19" EIA threaded equipment mounting rails pivoting

A1422-RF features four cable access ports 9-3/4" x 3-3/4" (247 mm x 69 mm); 19" EIA threaded equipment mounting rails fixed

13772-002 features larger cable openings for Cat 6a cables; six ports 14-3/4" x 3-1/4" (374 mm x 82 mm); 19" EIA threaded equipment mounting rails pivoting