Shopping List
Loading...
Loading...

Raised Floor Enclosure for Fiber

2 Options
Customize Your Product
Type
Explore Sizes & Options
Filter
Product No. Add to List Add
A1422-RF-F
View Details
6U Fiber Enclosure for 14" (356 mm) Floor
$1,332.00
A0822-RF-F
View Details
4U Enclosure for 9" (230 mm) Floor
$1,305.55
Product Description

Prepare your data center for future changes by pre-wiring it with fiber connections located under an access floor.

Key Features and Benefits
  • Fits under a single 2' x 2' access floor tile
  • A0822-RF-F features two 7" x 2" (180  mm x 50 mm) cable access ports and 19" EIA threaded equipment mounting rails with 4U of rack-mount space
  • A1422-RF-F features two 10" x 2-1/2" cable access ports and 19" EIA threaded equipment mounting rails with 6U of rack-mount space
  • Equipment mounting rails can be centered or offset in the enclosure to accommodate angled patch panels or longer electronics
  • Cable tie points simplify cable management
  • Includes (4) access floor support brackets