Shopping List
Loading...
Loading...

Ceiling Enclosure for Wiring Blocks

3 Options
Customize Your Product
Type
Explore Sizes & Options
Filter
Product No. Add to List Add
A1024-LP
View Details
2' x 4' Ceiling; (1) Mounting Plate for 110A blocks
$2,527.39
13812-003
View Details
2' x 2' Ceiling; Large Cable Ports
$1,897.25
A1222-LP
View Details
2' x 2' Ceiling; Standard Ports
$1,976.28
Product Description

Secure a consolidation point using wiring blocks. Enclosures include removable equipment mounting plates that can be match drilled to accommodate a wide variety of wiring blocks.

Key Features and Benefits
  • A1222-LP has (1) mounting plate, size 13-3/4"W x 19-1/2" (349 mm x 495 mm) for (2) 300-pair 110D (without legs) style blocks or (1) 300-pair 110A (with legs) style blocks
  • 13812-003 provides larger cable openings for Cat 6a; one 3-1/4" x 14-3/4" (82.6 mm x 374.7 mm) and one 6-1/4" x 3-7/8" (158.8 mm x 174.6 mm)
  • A1024-LP has (1) mounting plate, 16"W x 22"L (406 mm x 559 mm) for (2) 300-pair 110A (with legs) style blocks
  • A1224-LP has (2) mounting plates, size 13-3/4"W x 19-1/2"L (349 mm x 495 mm) for (4) 300-pair 110D (without legs) style blocks or (2) 300-pair 110A (with legs) style blocks