Ceiling Enclosure for Hubs Switches and Patch Panels
Shopping List
Loading...
Loading... 13812-001
Ceiling Enclosure for Hubs Switches and Patch Panels
Ceiling Enclosure for Hubs; Switches and Patch Panels; 2' x 2' Ceiling Enclosure
MSRP $2,699.52
Type | 2' x 2' Ceiling; Large Cable Ports |
Product Description
Telecommunications enclosures supports a combination of active components and patch panels or other panel-mount termination hardware. Enclosures include a junction box for power and a fan to remove heat generated by active components. Order #12-24 equipment mounting screws separately.
Key Features and Benefits
- A1222-HR provides 5U for patch panels and 2U x 15"D (380 mm) for active equipment; equipment mounts on the door
- 13812-001 provides larger cable openings for Cat 6A; one 3-1/4" x 14-3/4" (82.6 mm x 374.7 mm) and one 6-1/4" x 6-7/8" (158.8 mm x 174.6 mm)
- A1024-HR provides 5U for patch panels and 2U x 15"D (380 mm) for active equipment; equipment mounts on the door
- A1224-HR provides a total of 10U with (3) brackets sized 4U - 2U - 4U to support a combination of patch panels and 15"D (380 mm) or less active equipment; brackets may be mounted on the door or the back of the enclosure