Shopping List
Loading...
Loading... Z4-11U-113C-C10
Z4-Series SeismicFrame Cabinet System; 78.7 (1999 mm) H x 23.6" (600 mm) W x 47.3" (1200 mm) D; 40U; Square-Punched Rails; Single Perforated Metal Front Door; Single Point Keyed Latch; Double Perforated Metal Rear Doors; Two Point Keyed Latch; No Side Pan
MSRP $5,635.74
Height | 78.7" (1999 mm) 40U |
Width | 23.6" (600 mm) |
Depth | 47.3" (1200 mm) |
Front Door | Single, Perforated Metal |
Rear Door | Double, Perforated Metal |
Latches | Two-Point, Keyed Lock |
Color | Black |
Top Panel | Standard Top Panel |
Side Panels | None |