Shopping List
Loading...
Loading... Z4-11N-1000-C00
Z4-Series SeismicFrame Cabinet System; 78.7 (1999 mm) H x 23.6" (600 mm) W x 41.3" (1050 mm) D; 40U; Square-Punched Rails; No Front Door; No Rear Doors; No Latches; No Side Panels; No Top Panel; Fully Assembled; Black
MSRP $3,872.60
Height | 78.7" (1999 mm) 40U |
Width | 23.6" (600 mm) |
Depth | 41.3" (1050 mm) |
Front Door | None |
Rear Door | None |
Latches | None |
Color | Black |
Top Panel | None |
Side Panels | None |