Shopping List
Loading...
Loading...
Shopping List
Loading...
Loading...

BCE-48-P

Basic Consolidation Enclosure; 2U 2-Port Enclosure; 14''W (360 mm) x 6''D (150 mm) x 20''L (510 mm); Clear Aluminum Finish

MSRP $649.88
Type2U 2-Port Enclosure
Product Description

Basic Consolidation Enclosures (BCE) provide a low-cost, low-density consolidation point for telecommunication cabling. All Ported versions (-P) come with fire-rated foam sealing kit, making them suitable for air handling spaces. Basic Consolidation Enclosures are UL Listed (2043), plenum rated and come with a sealed door and a clear aluminum finish.

BCE-48-P/N measures 14"W x 6"D x 20"L (360 mm x 150 mm x 510 mm). It includes rotating threaded interior mounting brackets for two rack-mount spaces (2U) of 19" patch panels. Order #12-24 equipment mounting screws separately.

Key Features and Benefits