Shopping List
Loading...
Loading...
Shopping List
Loading...
Loading...

39033-C01

Side Panel; 4-Slide; Grommet; 32.5'' (825 mm) D x 42 RMU; Black

MSRP $650.37
Height68.25" (42 mm)
Rail Style4-Slide Frame
ColorBlack
Depth32.5" (825 mm)
Product Description

Side Panel With Grommet Sealed Cable Openings feature multiple grommet sealed cable openings that allow cables to enter the side of the cabinet while containing exhaust air within each cabinet.

Key Features and Benefits
  • Two-piece design with top and bottom halves for easier handling
  • Eight cable openings per side, four per half-height panel, one per corner, are 4.5”W x 9”D(114 mm x 228 mm) without grommet, sized for large power plugs
  • Grommets are plastic, snap on, seal cable openings and can be cut to pass cables
  • Tool-less removal, drop in design with integrated locking spring latch secures the side panel to the cabinet frame
  • Integrated grounding tabs to electrically bond the side panel to cabinet frame
  • Includes: Side panel (two halves, with grommets), installation hardware, set of keys
  • Material: Steel panels, plastic grommets
  • Finish: Black or Glacier White; grommets are black