Shopping List
Loading...
Loading...
Shopping List
Loading...
Loading...

39132-E00

Bottom Panel; With Brush; 23.6'' (600 mm) W x 39.4" - 47.2" (1000 - 1200 mm) D; Glacier White

MSRP $282.12
Width23.622" (600 mm)
ColorGlacier White
Product Description

Bottom Panel seals the bottom of the F-Series TeraFrame Gen 3 Cabinets to contain and control airflow in cabinets that are elevated on casters or leveling feet.

Key Features and Benefits
  • Solid panel with two brush sealed cable openings
  • Two-piece design for easy installation, adjusts in depth to fit cabinet
  • Two cable openings, in back corners, are 4.5”W x 9”D (114 mm x 228 mm) without cover, sized for large power plugs
  • Brush covers over cable openings, protects cables as they pass through bottom panel, provides a 3.9”W x 8.8”D (99 mm x 223 mm) pass through area for cables
  • Brush cover is two halves that snap together around cables and forms a seal
  • Used in combination with Air Dam and Vertical Exhaust Duct
  • Includes: Bottom panel with brush covers, installation brackets and hardware
  • Material: Steel bottom panel; brushes are plastic
  • Finish: Black or Glacier White; brushes are black
  • Select part number to match the width and color of the cabinet
  • Fits cabinet frames that are 39.4”D (1000 mm) and deeper