Shopping List
Loading...
Loading...
Shopping List
Loading...
Loading...

39137-700

Bay Seal Kit; 42U; 24" Spacing; Black

MSRP $139.42
Height77.37" (135 mm)
Product Description

Bay Seal Kit is only used with 23.6”W (600 mm) GF-Series GlobalFrame Gen 2 or F-Series TeraFrame Gen 3 Cabinets when the cabinets are bayed to align with 24”W (610 mm) floor tiles. The bay seal kit fills the small gaps left between cabinets.

Key Features and Benefits
  • Flexible plastic insert that blocks airflow between cabinets
  • Includes: side baffles, cut to length
  • Material: Plastic
  • Finish: Black only
  • Select part number to match the usable height of the cabinet