Air Director for ZetaFrame Cabinet

Air Director for ZetaFrame Cabinet

Air Director for ZetaFrame Cabinet

Air Director for ZetaFrame Cabinet




Air Director for ZetaFrame Cabinet
8 Options

Air Director for ZetaFrame Cabinet

Air Director for ZetaFrame Cabinet

Air Director for ZetaFrame Cabinet

Air Director for ZetaFrame Cabinet




Customize Your Product
Explore Sizes & Options
Product No. | Add to List Add | ||
---|---|---|---|
39802-700 View Details | $213.38 | ||
39802-702 View Details | $226.30 | ||
39802-703 View Details | $226.30 | ||
39802-E03 View Details | $226.30 | ||
39802-E00 View Details | $213.38 | ||
39802-E01 View Details | $213.38 | ||
39802-E02 View Details | $226.30 | ||
39802-701 View Details | $213.38 |
Product Description
Air Director is an angled panel used at the back of cabinets for higher heat load applications with Vertical Exhaust Duct top panels to guide exhaust air toward the top of the cabinet. Configure with cabinet or available separately as an accessory.
Key Features and Benefits
- Attaches to the bottom slide on the cabinet, adjusts in-depth
- Select part number to match width and color of the cabinet
- Material: Steel
- Finish: Black or Glacier White