Shopping List
Loading...
Loading...
Shopping List
Loading...
Loading...

39085-C05

Air Dam; 6-Slide; 23.6'' (600 mm) W x 47 RMU; Black

MSRP $321.90
Rack Height
Width23.622" (600 mm)
Rail Style6-Slide Frame
ColorBlack
Product Description

Air Dam blocks airflow around the sides and top of the equipment mounting space, so cold air passes through equipment and hot air does not recirculate around equipment in the GF-Series GlobalFrame Gen 2 or F-Series TeraFrame Gen 3 Cabinets.

Key Features and Benefits
  • Attaches to and adjusts with mounting rails
  • Requires a minimum rail setback of 1.3” (33 mm) from the front of the cabinet frame; maximum rail setback is 9.8” (248 mm) without Bottom Panel
  • Flexible seal against top and side panels
  • Includes: top, bottom and side baffles, installation hardware
  • Material: Steel baffles, plastic seals
  • Finish: Black or Glacier White; seals are black
  • Select part number to match the frame