Shopping List
Loading...
Loading...
Shopping List
Loading...
Loading...

12573-719

Low Profile Fixed Shelf; 19"W x 17.5"D; Solid Shelf; Black

MSRP $141.24
Width19" (482.6 mm)
TypeLow Profile Fixed Shelf; Non-Vented, UL Listed
ColorBlack
Product Description

Shelf provides a space-saving and money-saving alternative for storing non-rack mounted equipment without sacrificing CPI Style. This unique telescoping design delivers between 20" and 36" of continuous support for up to 100 pounds of equipment in less than 1 RMU of rack-mount space!

Key Features and Benefits
  • Shelf bracket provides front and rear support, attaching with single screw to mounting rails
  • Available in 19” & 23” EIA widths, providing 17.5” & 21.5” surface space respectively
  • Made of 16-gauge cold rolled steel, finished with semi gloss polyester-hybrid powder coat paint
  • Available in solid and vented
  • 19”W versions are UL Listed 60950 (File E227626)