Top Panel with Grommets for ZetaFrame Cabinet

Top Panel with Grommets for ZetaFrame Cabinet


Top Panel with Grommets for ZetaFrame Cabinet
40 Options

Top Panel with Grommets for ZetaFrame Cabinet

Top Panel with Grommets for ZetaFrame Cabinet


Customize Your Product
Cabinet Width
Color
Depth
Explore Sizes & Options
Product No. | Add to List Add | ||||
---|---|---|---|---|---|
39746-700 View Details | 23.6"W (600 mm) | Black | 31.5" (800.1 mm) | $258.66 | |
39746-716 View Details | 23.6"W (600 mm) | Black | 47.2" (1198.88 mm) | $297.45 | |
39746-750 View Details | 29.5"W (750 mm) | Black | 47.2" (1198.88 mm) | $362.10 | |
39746-708 View Details | 23.6"W (600 mm) | Black | 39.4" (1000.76 mm) | $280.21 | |
39746-710 View Details | 23.6"W (600 mm) | Black | 41.3" (1049.02 mm) | $284.51 | |
39746-746 View Details | 29.5"W (750 mm) | Black | 43.3" (1099.82 mm) | $349.18 | |
39746-727 View Details | 27.5"W (700 mm) | Black | 41.3" (1049.02 mm) | $319.01 | |
39746-725 View Details | 27.5"W (700 mm) | Black | 39.4" (1000.76 mm) | $314.70 | |
39746-729 View Details | 27.5"W (700 mm) | Black | 43.3" (1099.82 mm) | $327.62 | |
39746-733 View Details | 27.5"W (700 mm) | Black | 47.2" (1198.88 mm) | $334.08 | |
39746-734 View Details | 29.5"W (750 mm) | Black | 31.5" (800.1 mm) | $295.29 | |
39746-717 View Details | 27.5"W (700 mm) | Black | 31.5" (800.1 mm) | $293.13 | |
39746-712 View Details | 23.6"W (600 mm) | Black | 43.3" (1099.82 mm) | $290.99 | |
39746-742 View Details | 29.5"W (750 mm) | Black | 39.4" (1000.76 mm) | $327.62 | |
39746-744 View Details | 29.5"W (750 mm) | Black | 41.3" (1049.02 mm) | $336.24 | |
39746-761 View Details | 31.5"W (800 mm) | Black | 41.3" (1049.02 mm) | $336.24 | |
39746-763 View Details | 31.5"W (800 mm) | Black | 43.3" (1099.82 mm) | $349.18 | |
39746-767 View Details | 31.5"W (800 mm) | Black | 47.2" (1198.88 mm) | $362.10 | |
39746-E00 View Details | 23.6"W (600 mm) | Glacier White | 31.5" (800.1 mm) | $258.66 | |
39746-E08 View Details | 23.6"W (600 mm) | Glacier White | 39.4" (1000.76 mm) | $280.21 |
Product Description
Solid single-piece top panel with large grommet-sealed cable openings in each corner contains airflow within the cabinet while allowing cables to
enter/exit the top panel.
Key Features and Benefits
- Use in traditional hot/cold aisle environments or with aisle containment for front-to-rear airflow through the cabinet; not compatible with Vertical Exhaust Duct
- (4) cable openings, (1) per corner, are 4.5”W x 9”D (114 mm x 228 mm) without cover, sized for large power plugs
- Includes (4) plastic, snap-on grommets that seal cable openings and can be cut to pass cables
- Tool-less, drop-in design with integrated spring button secures top panel to the cabinet frame without additional installation hardware
- Features integral electrical bonding, no bonding strap required
- Material: Steel top panel
- Finish: Black or Glacier White; grommets are black
- Select part number to match the width, depth and color of the cabinet