Full Height PDU Bracket
Shopping List
Loading...
Loading... 39221-C02
Full Height PDU Bracket
Full Height Dual PDU Bracket; Wide; 44 RMU; Black
MSRP $134.88
Height | 74.2" (1884.68 mm) |
Rack Height | |
Color | Black |
Product Description
Full Height Dual PDU Bracket supports two vertical PDUs side-by-side and has multiple slots for CPI Saf-T-Grip® Straps or tie wraps to secure cords to the bracket. Two sizes available. For use with GF-Series GlobalFrame Gen 2 or F-Series TeraFrame Gen 3 Cabinets.
Key Features and Benefits
- Attaches to the frame, adjusts in depth independent of the mounting rails
- Available in two widths; Dual and Wide
- Dual bracket is 4.8”W (121 mm) and supports two PDUs up to 2.2”W (51 mm) side-by-side
- Dual bracket supports most CPI eConnect PDUs and power strips side-by-side
- Wide bracket is 5.8”W (147 mm) and supports two PDUs up to 2.7”W (69 mm) side-by-side
- Wide bracket is required to mount two 6-bracker eConnect PDUs (series P/N PX-3XXXX) side-by-side
- Tool-less mounting on 28” (711 mm), 61.25” (1556 mm) or 64.75” (1645 mm) centers
- Includes: brackets, installation hardware, order Saf-T-Grips or cable ties separately
- Material: Steel; Finish: Black or Glacier White