Vertical Cabling Section for CUBE-iT Cabinets

Vertical Cabling Section for CUBE-iT Cabinets

Vertical Cabling Section for CUBE-iT Cabinets



Vertical Cabling Section for CUBE-iT Cabinets
3 Options

Vertical Cabling Section for CUBE-iT Cabinets

Vertical Cabling Section for CUBE-iT Cabinets

Vertical Cabling Section for CUBE-iT Cabinets



Customize Your Product
Height
Explore Sizes & Options
Product No. | Add to List Add | ||
---|---|---|---|
40970-711 View Details | 19.3" (489 mm) 11U | $96.03 | |
40970-707 View Details | 12.3" (311 mm) 7U | $125.99 | |
40970-704 View Details | 7" (178 mm) 4U | $88.33 |
Product Description
Attaches to the outside edge of equipment rails
Key Features and Benefits
- Attaches to the outside edge of equipment mounting rails
- Openings align with rack-mount unit spaces on equipment mounting rails
- Sold in pairs
- Order additional kits as-needed per cable management requirements