Shopping List
Loading...
Loading...

Vertical Cable Manager for ZetaFrame Cabinet

56 Options
Customize Your Product
Cabinet Width
Height RMU
Explore Sizes & Options
Filter
Product No. Add to List Add
39835-703
View Details
23.6"W (600 mm)
45U
$123.95
39835-E00
View Details
23.6"W (600 mm)
42U
$175.68
39835-E03
View Details
23.6"W (600 mm)
45U
$123.95
39835-E10
View Details
23.6"W (600 mm)
52U
$248.95
39835-706
View Details
23.6"W (600 mm)
48U
$220.93
39835-700
View Details
23.6"W (600 mm)
42U
$175.68
39835-E06
View Details
23.6"W (600 mm)
48U
$220.93
39835-710
View Details
23.6"W (600 mm)
52U
$248.95
38646-711
View Details
27.6"W (700 mm)
42U
$270.52
38646-721
View Details
27.6"W (700 mm)
52U
$320.09
38646-722
View Details
29.5"W (750 mm)
42U
$274.82
38646-736
View Details
31.5"W (800 mm)
45U
$292.06
38646-714
View Details
27.6"W (700 mm)
45U
$283.44
38646-733
View Details
31.5"W (800 mm)
42U
$279.14
38646-732
View Details
29.5"W (750 mm)
52U
$324.39
38646-717
View Details
27.6"W (700 mm)
48U
$296.38
38646-E11
View Details
27.6"W (700 mm)
42U
$270.52
38646-E17
View Details
27.6"W (700 mm)
48U
$296.38
38646-E14
View Details
27.6"W (700 mm)
45U
$283.44
38646-728
View Details
29.5"W (750 mm)
48U
$300.68
Product Description

Keep network cables separate and organized using the following cable management accessories.

Key Features and Benefits
  • Fully compatible with Air Dam Kit and Cable Lashing Panel
  • Openings between fingers align with each U on the mounting rail
  • Short or long plastic T-shaped finger options
  • Rail setback: - 7-1/4 (184 mm) for Managers with long fingers - 4-3/4 (121 mm) for Managers with short fingers
  • Long fingers pass up to (48) cables per U space through openings
  • Short fingers pass up to (24) cables per U space through openings
  • Hinged cover included with managers in cabinets wider than 600 mm
  • Material: aluminum panels, fingers are black, hinges/latches are blue
  • Finish: Black or Glacier White; fingers are black, hinges/latches are blue
  • Select part number to match cabinet usable height, width and color of the cabinet