Telescoping Cable Manager
Shopping List
Loading...
Loading... 39377-C02
Telescoping Cable Manager
Telescoping Cable Manager; Spool; N-Series; Gen 3; 40'' (1016 mm) W; Black
MSRP $146.08
Width | |
Color | Black |
Product Description
Telescoping Cable Manager attaches to the sides of the front and rear equipment mounting rail in the N-Series TeraFrame Gen 3 Network Cabinet providing a front-to-rear or vertical pathway for cables along the side of equipment.
Key Features and Benefits
- Attaches to and adjusts in depth with mounting rails, fully compatible with Front Air Dams and Side Intake Duct
- Five smooth, plastic L-shaped spools support cables
- Spools on 31.5”W (800 mm) model are 2.5”H x 2.6”D (64 mm x 66 mm)
- Spools on 40.0”W (1016 mm) model are 3.3”H x 6.8”D (84 mm x 173 mm)
- Spools rotate and lock in 90-degree increments and can be adjusted to manage horizontal or vertical cable runs
- Includes: cable manager, five cable spools, installation hardware
- Material: Steel manager, plastic spools
- Finish: Black or Glacier White