Shopping List
Loading...
Loading... 39087-E10
Ring Cable Manager; 6-Slide; 23.6'' (600 mm) W x 52 RMU; Glacier White
MSRP $178.30
Width | 1.62" (600 mm) |
Rail Style | 6-Slide Frame |
Rack Height | |
Color | Glacier White |
Ring Cable Manager; 6-Slide; 23.6'' (600 mm) W x 52 RMU; Glacier White
Width | 1.62" (600 mm) |
Rail Style | 6-Slide Frame |
Rack Height | |
Color | Glacier White |