Shopping List
Loading...
Loading... 39087-C00
Ring Cable Manager; 6-Slide; 23.6'' (600 mm) W x 42 RMU; Black
MSRP $164.99
Width | 1.62" (600 mm) |
Rail Style | 6-Slide Frame |
Rack Height | |
Color | Black |
Ring Cable Manager; 6-Slide; 23.6'' (600 mm) W x 42 RMU; Black
Width | 1.62" (600 mm) |
Rail Style | 6-Slide Frame |
Rack Height | |
Color | Black |