Shopping List
Loading...
Loading...
Shopping List
Loading...
Loading...

39124-C02

Cable Lashing Bracket; 6-Slide; 44 RMU; Black

MSRP $94.44
Height35.4098" (899.41 mm)
Rack Height
ColorBlack
Product Description

Cable Lashing Bracket creates a simple, separate vertical pathway for a small bundle of cables and has multiple slots for CPI Saf-T-Grip® Straps or tie wraps to secure cables to the bracket. For use with GF-Series GlobalFrame Gen 2 or F-Series TeraFrame Gen 3 Cabinets.

Key Features and Benefits
  • Attaches to the frame, adjusts in depth independent of the mounting rails
  • Bracket is 1.6”W (41 mm)
  • Includes: brackets, installation hardware, order Saf-T-Grips or cable ties separately
  • Material: Steel; Finish: Black or Glacier White
  • Select part number to match the frame style, usable height and color of the cabinet