Shopping List
Loading...
Loading...

Busbar Assemblies with Lug Kits

3 Options
Customize Your Product
Height
Type
Explore Sizes & Options
Product No.Add to List
40158-012
View Details
4" (100 mm)
PBB Pattern
$328.56
40156-012
View Details
2" (50 mm)
SBB Pattern
$255.63
40158-020
View Details
4" (100 mm)
PBB Pattern
$393.94
Product Description

Busbar Assemblies With Lug Kits contain the CPI 13622 series Secondary Bonding Busbar (SBB) or the CPI 40153 series Primary Bonding Busbar (PBB) along with required stainless steel hardware to fasten the two-hole ground lugs to the Busbar.

Key Features and Benefits
  • #6 lugs are 2-hole lugs with 1/4" hardware
  • #2, 2/0 and 4/0 lugs are 2-hole lugs with 3/8" hardware