Cart
Loading...
Loading...
Cart
Loading...
Loading...

40160-036

Vertical Rack Bonding Busbar; 5/8"H x 1/4"W x 36"D (15.88 mm x 6.4 mm x 910 mm); Includes 8 Lugs

MSRP $120.83
Depth36" (914 mm)
Height0.625" (15.88 mm)
Width0.3" (6 mm)
Country Of OriginUS
BABA CompliantYes
TypeVertical Rack Busbar
Ship Width1" (3 cm)
Ship Length/Depth99" (2515 mm)
Ship Height1" (3 cm)
Shipping Weight4 LB (1.81 kg)
Product Description

Vertical Rack Bonding Busbar (RBB) for consolidating equipment bonding connections. Constructed of 5/8”H x 1/4”W (15.9 mm x 6.4 mm) hard-drawn electrolytic tough pitch 110 alloy copper bar with pairs of #1/4-20 tapped mounting holes on 5/8” (15.9 mm) centers. The 36”L (910 mm) bar has one set of #5/16 self-clinching studs on 1” (25.4 mm) centers at one end for attachment of a bonding conductor. The 72”L (1830 mm) bar has two sets of #5/16 self-clinching studs on 1” (25.4 mm) centers at both ends for attachment of a bonding conductor.

  • Each package contains one Vertical Rack Bonding Busbar
  • Vertical Rack Busbars with insulators and lug kits are also available
  • Other configurations are available on request
  • UL® Listed, File E236184, Category KDER (US), KDER7 (Canada) - Grounding and Bonding Equipment