Busbars
Rack-Mount Busbar
Vertical Rack Bonding Busbar Kits
Add To Cart
Vertical Rack Bonding Busbar Kits
Qty:
Remove
Cart Subtotal:
Contact us for pricing.
Add to cart
Checkout
Vertical Rack Bonding Busbar Kits
Helpful Downloads & Links
Product Information
Spec Sheet
Design Tools
BIM
Visio Stencil
Overview
Vertical Rack Bonding Busbar (RBB) Kits isolate the Busbar from the rack to help control current paths from passing through one piece of equipment to another.
Other configurations are available on request
UL Listed, File E236184, Category KDER (US), KDER7 (Canada) - Bonding and Grounding Equipment
The 36”L (910 mm) bar has one set of #5/16 self-clinching studs on 1” (25.4 mm) centers at one end for attachment of a equipment bonding conductor. The 72”L (1830 mm) bar has two sets of #5/16 self-clinching studs on 1” (25.4 mm) centers at both ends for attachment of a equipment bonding conductor.
Kit consists of:
(1) Vertical Rack Bonding Busbar
(1) #2 AWG two-hole ground compression lug with 3/8” (9.53 mm) holes on 1” (25.4 mm) centers
(3) white Delrin® insulator blocks
(3) self-tapping screws
(3) #12-24 mounting screws
(2) stainless steel lock washers, 5/16” (127 mm)
(2) nuts
Explore Product Options
Refine By
Confirm Selections
Reset
Depth
36" (910 mm)
72" (1830 mm)
Refine By
Confirm Selections
Reset
Depth
36" (910 mm)
72" (1830 mm)
Explore Sizes & Options
(
2
Product Options)
Select Product Options
Selected Options
Clear All
Product Number
Depth
Price (USD MSRP)
Loading...
Loading...
No Products Matching Your Filters
Load More