Pedestal and Pipe Clamps
Pipe Clamp with Bonding Connector
Add To Cart
Pipe Clamp with Bonding Connector
Qty:
Remove
Cart Subtotal:
Contact us for pricing.
Add to cart
Checkout
Pipe Clamp with Bonding Connector
Helpful Downloads & Links
Product Information
Spec Sheet
Design Tools
Overview
Support bonding conductors from metal pipes of various sizes with the Pipe Clamp with Bonding Connector. The connector provides a bonding connection for the pipe and supports up to two conductors parallel or perpendicular to the pipe. Select the Pipe Clamp with Bonding Connector to match the size of the pipe.
Attaches to pipes ranging in size from 1/2” to 6” nominal (3/8”to 6.6” outside diameters)
UL® Listed, File E236184, Category KDER (US), KDER7 (Canada) - Grounding and Bonding Equipment
Supports 1 or 2 conductors; conductors must be the same size
Use with conductors ranging in size from #6 up to 250 MCM
Attach conductors parallel or perpendicular to the pipe
Manufactured from electroplated tinned bronze with stainless steel hardware
Explore Product Options
Refine By
Confirm Selections
Reset
Type
For use with Pipe Size .5"-75" (10 mm-19mm)
For use with Pipe Size 1"-1.25" (30 mm-31.8mm)
For use with Pipe Size 1.5"-2" (38 mm-50 mm)
For use with Pipe Size 2.5"-3" (64 mm-80 mm)
For use with Pipe Size 3.5"-4" (89 mm-100mm)
For use with Pipe Size 5"- 6" (130 mm-150 mm)
Refine By
Confirm Selections
Reset
Type
For use with Pipe Size .5"-75" (10 mm-19mm)
For use with Pipe Size 1"-1.25" (30 mm-31.8mm)
For use with Pipe Size 1.5"-2" (38 mm-50 mm)
For use with Pipe Size 2.5"-3" (64 mm-80 mm)
For use with Pipe Size 3.5"-4" (89 mm-100mm)
For use with Pipe Size 5"- 6" (130 mm-150 mm)
Explore Sizes & Options
(
6
Product Options)
Select Product Options
Selected Options
Clear All
Product Number
Type
Price (USD MSRP)
Loading...
Loading...
No Products Matching Your Filters
Load More