Shopping List
Loading...
Loading...
Shopping List
Loading...
Loading...

14307-001

Adjustable Cable Runway Bonding Strap Kit; #6 AWG; 10.3" (260 mm) Center-To-Center Hole Spacing; Each

MSRP $49.57
Quantity
Product Description

The Adjustable Cable Runway Bonding Strap provides a bonding pathway between runway lengths. The Adjustable Cable Runway Bonding Straps consist of an 8”L (200 mm) #6-7 AWG stranded insulated copper conductor and are attached to a two-hole compression lug with 5/16” (8 mm) bolt holes at both ends. Bolt holes are spaced on 1” (25 mm) centers to match hole-to-hole spacing on Adjustable Cable Runway Stringers.

Key Features and Benefits
  • 1" (25 mm) centers
  • Overall length of 10.8" (273 mm)
  • UL Listed components

Hardware Includes:

  • (4) Stainless steel cap screws, #5/16-18 x 7/8"L
  • (4) Flat washers, 5/16"
  • (4) Lock washers, 5/16"
  • (4) Nuts, 5/16"