Wall-mount racks are a perfect solution for environments with limited floor space. Whether you're managing servers, networking equipment, or AV systems, having the right wall-mount equipment rack ensures you optimize your available space without sacrificing airflow or accessibility.
Improved Airflow for Enhanced Performance
Proper airflow is essential for maintaining the performance and longevity of your equipment. Wall-mount racks are designed to improve ventilation, which helps regulate temperature and prevents overheating. Features like open sides, ventilation panels, and optimized airflow channels ensure your equipment stays cool and operates efficiently, even in compact spaces.
Easy Access for Maintenance and Upgrades
Access is a crucial factor when it comes to installing, upgrading, or maintaining your equipment. Wall-mount racks are built to provide quick and easy access to all of your devices. With adjustable shelves, hinged doors, and removable side panels, accessing equipment for routine checks or repairs becomes much more efficient, saving time and effort in the process.
Explore CPI’s Full Range of Wall-Mount Equipment Racks
The EasySwing Wall-Mount Rack is available in three heights and four depths to support 85 lb (38.6 kg) of 19" EIA rack-mount equipment. The rack swings open 180° to either the right or left, with a locking latch pin to secure the gate in a closed position. It features 19" EIA threaded equipment mounting rails and includes cable management straps.
This option is available in three heights and three depths to support 200 lb (90.7 kg) of 19" EIA rack-mount equipment. The double-sided mounting channels support both single- and double-sided shelves, making it a versatile solution for a variety of applications. It is also UL Listed for safety and reliability.
CPI’s strongest wall-mount rack, the Heavy-Duty Wall-Mount Equipment Rack, holds up to 350 pounds. This model is available in two heights and two depths and supports 19" EIA rack-mount equipment. Its 24-inch depth allows for mounting larger equipment on the wall, making it ideal for high-density setups.
You can also add accessories such as shelves, cable management solutions, and more for enhanced functionality.
Why Choose CPI for Your Wall-Mount Racks?
CPI provides durable, reliable wall-mount rack solutions designed for easy access, efficient airflow, and flexible configurations to enhance your IT setup.
today to improve your network’s performance and organization.