
RMR Free-Standing Enclosure, Type 4, with Solid Double Door

Product Description
Enclosures have mounting channels along the sides, top and bottom for attaching mounting plates (ordered separately) or other accessories. The mounting plate can be placed anywhere along the enclosure’s mounting channels. Dual-access configuration is available for equipment access from either the front or rear of the enclosure and for back-to-back plate mounting.
Ventilation and cooling options are available to meet airflow requirements of advanced IT equipment. The enclosure can be configured with equipment mounting rails, sealed cable entry, cable management, PDU and accessories to suit the exact requirement without field modification.
The enclosure can be configured with single or dual access, solid single or double doors with a three-point latch mechanism. NEMA Type 4 enclosures with double doors feature removable center beam to maintain sealing performance between doors.
NEMA Type 12 enclosures feature overlapping solid double doors with three-point latch, but do not include a center beam.
- CPI Product Designer tool quickly configures a complete kit
- Sealed with continuous foam gasket technology
- Kitting and preinstallation of accessories to simplify ordering
Key Features and Benefits
UL Type 4/IP 66 enclosure is for outdoor use and protects against dirt, rain, sleet, snow, splash and hose down with noncorrosive liquid.
- Designed to meet NEMA Type 4/IP 66 applications. Also meets NEMA Type 1, 3, 5, and 12; and NEMA Type 2 and 3R with drain hole (hole must be between 1/8” to 1/4” (3 mm - 6 mm)
- Solid double doors and center beam. Removable center beam provides convenient installation of mounting plate
- 3 lock styles: keyed CH751, double bit and square
- Latch style: 3-point mechanism with heavy-duty padlock swinghandle.
- Auxiliary ¼-turn latches are added on top and bottom of enclosures that are 31”W (787 mm) or wider
- Min and max height: 60”H - 90”H (1524 mm - 2286 mm)
- Min and max widths: 48”W - 72”W (1219 mm - 1829 mm)
- Min and max depths: 18”D - 36”D (457 mm - 914 mm)
- Available in welded mild steel with outdoor-rated, powder coat paint finish (color): Gray ANSI 61, Hammer Gray RAL7035.
- 4 eye bolts are included with enclosures that are over 24”D (610 mm)
- Order mounting plate(s) separately; use CPI Product Designer for quick and easy selection
- Series A08, mild steel, family of enclosures; Sample Part number: A08-HHWWDD-X00