Shopping List
Loading...
Loading...

RMR Free-Standing Enclosure, Type 4 and 12, with Solid Single Door

To order this product please call our customer service staff help.
Product Description

Enclosures have mounting channels along the sides, top and bottom for attaching mounting plates (ordered separately) or other accessories. The mounting plate can be placed anywhere along the enclosure’s mounting channels. Dual-access configuration is available for equipment access from either the front or rear of the enclosure and for back-to-back plate mounting.

Ventilation and cooling options are available to meet airflow requirements of advanced IT equipment. The enclosure can be configured with equipment mounting rails, sealed cable entry, cable management, PDU and accessories to suit the exact requirement without field modification.

The enclosure can be configured with single or dual access, solid single or double doors with a three-point latch mechanism. NEMA Type 4 enclosures with double doors feature removable center beam to maintain sealing performance between doors.

NEMA Type 12 enclosures feature overlapping solid double doors with three-point latch, but do not include a center beam.

  • • CPI Product Designer tool quickly configures a complete kit
  • • Sealed with continuous foam gasket technology
  • • Kitting and preinstallation of accessories to simplify ordering
  • • Competitive lead times
Key Features and Benefits

UL Type 4/IP66 and 12/IP 55 enclosures are for either indoor or outdoor use and protect against dirt, rain, sleet, snow, splash and hose down with noncorrosive liquids.

  • Designed for NEMA Type 4/IP 66 and 12/IP 55 applications. Also meets NEMA Type 1 and 5 ; and NEMA Type 2 and 3R with drain hole (hole must be between 1/8” to 1/4” (3 mm - 6 mm))
  • 3 lock styles: keyed CH751, double bit and square
  • Latch styles: 3-point mechanism with heavy-duty padlock swinghandle. Auxiliary ¼-turn latches are added on top and bottom of enclosures that are 31”W (787 mm) or wider
  • Min and max height: 60”H - 90”H (1524 mm - 2286 mm)
  • Min and max widths: 24”W - 36”W (610 mm - 914 mm)
  • Min and max depths: 18”D - 36”D (457 mm - 914 mm)
  • Available in welded mild steel with outdoor-rated, powder coat paint finish (color): Gray ANSI 61, Hammer Gray RAL7035.
  • 4 eye bolts are included with enclosures that are over 24”D (610 mm)
  • Series A09, mild steel, family of enclosures; UL Type 4/IP66 Sample Part number: A09-HHWWDD-X00