Shopping List
Loading...
Loading...

Single Solid Metal Door for RMR Modular Enclosure

24 Options
Customize Your Product
Height
Color
Explore Sizes & Options
Filter
Product No. Add to List Add
37720-C01
View Details
46.2" (1174 mm)
Black
$470.54
37720-C02
View Details
69.8" (1773 mm)
Black
$546.81
37720-C03
View Details
77.7" (1974 mm)
Black
$573.85
37720-C08
View Details
69.8" (1773 mm)
Black
$628.81
37720-C09
View Details
77.7" (1974 mm)
Black
$675.14
37720-C10
View Details
81.6" (2073 mm)
Black
$715.63
37720-C04
View Details
81.6" (2073 mm)
Black
$608.26
37720-C05
View Details
85.5" (2172 mm)
Black
$642.74
37720-C06
View Details
93.4" (2373 mm)
Black
$681.29
37720-C07
View Details
46.2" (1174 mm)
Black
$553.59
37720-C12
View Details
93.4" (2373 mm)
Black
$796.64
37720-G01
View Details
46.2" (1174 mm)
$470.54
37720-G02
View Details
69.8" (1773 mm)
$546.81
37720-G03
View Details
77.7" (1974 mm)
$573.85
37720-G04
View Details
81.6" (2073 mm)
$608.26
37720-G05
View Details
85.5" (2172 mm)
$642.74
37720-C11
View Details
85.5" (2172 mm)
Black
$756.14
37720-G09
View Details
77.7" (1974 mm)
$675.14
37720-G10
View Details
81.6" (2073 mm)
$715.63
37720-G11
View Details
85.5" (2172 mm)
$756.14
Product Description

The Single Solid Metal Door is reversible to open from the right or left and can be attached to the front or rear of the enclosure. To reverse doors, you must move the hinges, and rotate the latch. Door includes hinges. Order latch separately.

Key Features and Benefits
  • Solid Metal Door
  • Metal Door with Window
  • Intake Door Assembly, which has a cutout near the bottom of the door for a filter or filter fan
  • Exhaust Door Assembly, which has a cutout near the top of the door for a filter or filter fan
  • AC Door Assembly, which has a cutout near the middle for a cooling unit
  • Use Fixed Rear Metal Panel as an alternative to door in order to seal one side of the enclosure
  • Order filters, filter fans and cooling units separately