Shopping List
Loading...
Loading...
Shopping List
Loading...
Loading...

37810-C02

Single Metal Door With Window for RMR Modular Enclosure; 70.9" (1800 mm) H x 23.6" (600 mm) W; Black

MSRP $794.22
Width
Height69.8" (1773 mm)
ColorBlack
Product Description

The Single Metal Door with Window is reversible to open from the right or left and can be attached to the front or rear of the enclosure. To reverse doors, you must move the hinges, and rotate the latch. Door includes hinges. Order latch separately.

Key Features and Benefits
  • Solid Metal Door
  • Metal Door with Window
  • Intake Door Assembly, which has a cutout near the bottom of the door for a filter or filter fan
  • Exhaust Door Assembly, which has a cutout near the top of the door for a filter or filter fan
  • AC Door Assembly, which has a cutout near the middle for a cooling unit
  • Use Fixed Rear Metal Panel as an alternative to door in order to seal one side of the enclosure
  • Order filters, filter fans and cooling units separately