RMR Modular Enclosure Filter/Exhaust Fan
RMR Modular Enclosure Filter/Exhaust Fan
8 Options

RMR Modular Enclosure Filter/Exhaust Fan
Customize Your Product
Volts
Type
Color
Explore Sizes & Options
Product No. | Add to List Add | ||||
---|---|---|---|---|---|
37920-002 View Details | 115 | Filter Cutout 7" (177 mm) | $299.93 | ||
37920-006 View Details | 115 | Filter Cutout 7" (177 mm) | Black | $299.93 | |
37920-004 View Details | 230 | Filter Cutout 7" (177 mm) | $308.02 | ||
37920-008 View Details | 230 | Filter Cutout 7" (177 mm) | Black | $308.02 | |
37921-004 View Details | 230 | Filter Cutout 11.5" (291 mm) | $979.20 | ||
37921-006 View Details | 115 | Filter Cutout 11.5" (291 mm) | Black | $962.98 | |
37921-008 View Details | 230 | Filter Cutout 11.5" (291 mm) | Black | $979.20 | |
37921-002 View Details | 115 | Filter Cutout 11.5" (291 mm) | $962.98 |
Product Description
Use CPI Filter Fans to propel the cool ambient air into the enclosure. The air propelled into the cabinet displaces the warm air which exits through the exhaust filter. The patented click mechanism on the Filter Fans have a unique four-corner fastening system that enables safe and quick, tool-less installation, maintains the rated seal, and allows the filter medium to be replaced in seconds.
Key Features and Benefits
- Includes:
- Fan housing, fan, filter, installation hardware