Shopping List
Loading...
Loading...

RMR Modular Enclosure Exhaust Filter Kit

4 Options
Customize Your Product
Type
Color
Explore Sizes & Options
Filter
Product No. Add to List Add
37898-001
View Details
Filter Cutout 7" (177 mm)
$87.55
37899-001
View Details
Filter Cutout 11.5" (291 mm)
$116.76
37899-002
View Details
Filter Cutout 11.5" (291 mm)
Black
$116.76
37898-002
View Details
Filter Cutout 7" (177 mm)
Black
$87.55
Product Description

Use natural convection with filter kit when the amount of heat being removed from your enclosure is minimal. Use natural convection with filter kit when the amount of heat being removed from your enclosure is minimal. Filters can be used in either intake (when combined with Filter Fans) or exhaust applications (ideal). If installing a combination of Filter Fans and exhaust filters, fit the Filter Fans in the lower third of the cabinet and the exhaust filter(s) near the top of the cabinet for optimum airflow.