Shopping List
Loading...
Loading...

RMR Enclosure Gland Seal

2 Options
Customize Your Product
Type
Explore Sizes & Options
Filter
Product No. Add to List Add
37916-001
View Details
RG M63/4
$157.69
37917-001
View Details
RG M63/9
$157.69
Product Description

RG M63–gland seals by Roxtec, combine the traditional gland technique with unique technology for flexibility and adaptability. The result is a new generation of glands with improved capacity and functionality. RG M63 has a compact design that makes it well suited for small areas. It can seal between one to nine cables with diameters ranging from 0.138" to 1.280".

 

Key Features and Benefits
  • External dimensions: Ø 2.874" x 2.047"
  • Packing Space* (mm): 40 x 40
  • Hole dimension in cabinet: Ø 2.500" - 2.520"
  • Material: Nickel plated brass, PA 6, galvanized mild steel, EPDM rubber Rating: UL/NEMA 4, 4x, 12 and 13
  • CSA 4, 4x, 12 and 13
  • IP 66/67 according to IEC 60529
  • Maximum thickness of cabinet wall is 0.158" with lock nut.
  • Also available in stainless steel
  • Recommended knockout punch: Greenlee hole punch (size 2.52"/ISO 63)