RMR Modular Enclosure Full-Height Dual PDU Bracket
RMR Modular Enclosure Full-Height Dual PDU Bracket
8 Options

RMR Modular Enclosure Full-Height Dual PDU Bracket
Customize Your Product
Height
Color
Explore Sizes & Options
Product No. | Add to List Add | |||
---|---|---|---|---|
37808-C03 View Details | 78.1" (1984 mm) | Black | $171.94 | |
37808-C05 View Details | 86" (2185 mm) | Black | $192.53 | |
37808-C04 View Details | 82.1" (2086 mm) | Black | $182.24 | |
37808-C06 View Details | 93.9" (2386 mm) | Black | $202.88 | |
37808-G03 View Details | 78.1" (1984 mm) | $171.94 | ||
37808-G04 View Details | 82.1" (2086 mm) | $182.24 | ||
37808-G05 View Details | 86" (2185 mm) | $192.53 | ||
37808-G06 View Details | 93.9" (2386 mm) | $202.88 |
Product Description
Full-Height Dual PDU Mounting Bracket supports two vertical PDUs side-by-side and has multiple slots for CPI Saf-T-Grip Straps or tie wraps to secure cords to the bracket.
Key Features and Benefits
- Attaches to the frame, adjusts in depth independent of the mounting rails
- Dual bracket is 4.8”W (121 mm) and supports two PDUs up to 2.2”W (51 mm) side-by-side
- Includes: Brackets, installation hardware