Shopping List
Loading...
Loading...

RMR Modular Enclosure Quarter-Height Mounting Plate Assembly

108 Options
Customize Your Product
Height
Color
Explore Sizes & Options
Filter
Product No. Add to List Add
37842-C03
View Details
18.5" (470 mm)
Black
$137.19
37842-C06
View Details
22.4" (569 mm)
Black
$161.84
37842-C09
View Details
18.5" (470 mm)
Black
$144.82
37842-C02
View Details
16.5" (420 mm)
Black
$131.04
37842-C05
View Details
20.4" (519 mm)
Black
$153.61
37842-C10
View Details
19.4" (493 mm)
Black
$153.49
37842-C01
View Details
10.6" (270 mm)
Black
$112.51
37842-C04
View Details
19.4" (493 mm)
Black
$145.42
37842-C08
View Details
16.5" (420 mm)
Black
$138.28
37842-C07
View Details
10.6" (270 mm)
Black
$118.73
37842-C12
View Details
22.4" (569 mm)
Black
$170.85
37842-C13
View Details
10.6" (270 mm)
Black
$125.00
37842-C14
View Details
16.5" (420 mm)
Black
$145.57
37842-C15
View Details
18.5" (470 mm)
Black
$152.41
37842-C16
View Details
19.4" (493 mm)
Black
$161.57
37842-C17
View Details
20.4" (519 mm)
Black
$170.70
37842-C18
View Details
22.4" (569 mm)
Black
$179.86
37842-C11
View Details
20.4" (519 mm)
Black
$162.18
37842-C21
View Details
18.5" (470 mm)
Black
$160.06
37842-C22
View Details
19.4" (493 mm)
Black
$169.64
Product Description

Quarter-Height Mounting Plates are solid metal panels that can be mounted in multiple orientations–front-to-rear or side-to-side–directly to the uprights of the frame. The 23.6"W (600 mm) plates can also be mounted directly to 19"EIA square-punched or threaded rails.