RMR Modular Enclosure Half-Height Mounting Plate Assembly
RMR Modular Enclosure Half-Height Mounting Plate Assembly
108 Options

RMR Modular Enclosure Half-Height Mounting Plate Assembly
Customize Your Product
Height
Color
Explore Sizes & Options
Product No. | Add to List Add | ||||
---|---|---|---|---|---|
37840-C02 View Details | 32.9" (836 mm) | Black | $283.87 | ||
37840-C01 View Details | 21.1" (536 mm) | Black | $243.71 | ||
37840-C11 View Details | 40.8" (1037 mm) | Black | $351.37 | ||
37840-C04 View Details | 38.8" (986 mm) | Black | $315.03 | ||
37840-C05 View Details | 40.8" (1037 mm) | Black | $332.88 | ||
37840-C03 View Details | 36.9" (938 mm) | Black | $297.23 | ||
37840-C07 View Details | 21.1" (536 mm) | Black | $257.28 | ||
37840-C06 View Details | 44.7" (1136 mm) | Black | $350.69 | ||
37840-C08 View Details | 32.9" (836 mm) | Black | $299.59 | ||
37840-C10 View Details | 38.8" (986 mm) | Black | $332.54 | ||
37840-C09 View Details | 36.9" (938 mm) | Black | $313.74 | ||
37840-C13 View Details | 21.1" (536 mm) | Black | $270.81 | ||
37840-C14 View Details | 32.9" (836 mm) | Black | $315.37 | ||
37840-C15 View Details | 36.9" (938 mm) | Black | $330.24 | ||
37840-C16 View Details | 38.8" (986 mm) | Black | $350.05 | ||
37840-C17 View Details | 40.8" (1037 mm) | Black | $369.85 | ||
37840-C18 View Details | 44.7" (1136 mm) | Black | $389.66 | ||
37840-C19 View Details | 21.1" (536 mm) | Black | $284.33 | ||
37840-C20 View Details | 32.9" (836 mm) | Black | $331.16 | ||
37840-C21 View Details | 36.9" (938 mm) | Black | $346.77 |
Product Description
Half-Height Mounting Plates are solid metal panels that can be mounted in multiple orientations–front-to-rear or side-to-side–directly to the uprights of the frame. The 23.6"W (600 mm) plates can also be mounted directly to 19”EIA square punched or threaded rails.