RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly
RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly
12 Options

RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly
Customize Your Product
Height
Color
Explore Sizes & Options
Product No. | Add to List Add | |||
---|---|---|---|---|
37787-C02 View Details | 67.3" (1710 mm) | Black | $242.61 | |
37787-C03 View Details | 75.1" (1908 mm) | Black | $254.03 | |
37787-C01 View Details | 43.6" (1108 mm) | Black | $208.32 | |
37787-C04 View Details | 79.1" (2010 mm) | Black | $269.28 | |
37787-G01 View Details | 43.6" (1108 mm) | $208.32 | ||
37787-C06 View Details | 90.9" (2309 mm) | Black | $299.78 | |
37787-C05 View Details | 83" (2109 mm) | Black | $284.51 | |
37787-G04 View Details | 79.1" (2010 mm) | $269.28 | ||
37787-G03 View Details | 75.1" (1908 mm) | $254.03 | ||
37787-G02 View Details | 67.3" (1710 mm) | $242.61 | ||
37787-G05 View Details | 83" (2109 mm) | $284.51 | ||
37787-G06 View Details | 90.9" (2309 mm) | $299.78 |
Product Description
Full-Height Baying Mounting Plates are installed between two Full-Height Mounting Plates when enclosures are bayed (attached side-by-side). This creates a continuous mounting surface, connecting the two Full-Height Mounting Plates.