Shopping List
Loading...
Loading...

RMR Modular Enclosure Plinth Base

72 Options
Customize Your Product
Depth
Height
Explore Sizes & Options
Filter
Product No. Add to List Add
37830-C03
View Details
23.7" (602 mm)
4.8" (122 mm)
Black
$456.37
37830-C06
View Details
35.6" (905 mm)
4.8" (122 mm)
Black
$570.44
37830-C04
View Details
27.7" (704 mm)
4.8" (122 mm)
Black
$494.41
37830-C07
View Details
39.5" (1004 mm)
4.8" (122 mm)
Black
$608.50
37830-C01
View Details
15.9" (404 mm)
4.8" (122 mm)
Black
$380.31
37830-C08
View Details
43.4" (1103 mm)
4.8" (122 mm)
Black
$646.53
37830-C05
View Details
31.6" (803 mm)
4.8" (122 mm)
Black
$532.42
37830-C10
View Details
15.9" (404 mm)
4.8" (122 mm)
Black
$492.90
37830-C09
View Details
47.4" (1204 mm)
4.8" (122 mm)
Black
$684.56
37830-C12
View Details
23.7" (602 mm)
4.8" (122 mm)
Black
$575.03
37830-C13
View Details
27.7" (704 mm)
4.8" (122 mm)
Black
$616.13
37830-C14
View Details
31.6" (803 mm)
4.8" (122 mm)
Black
$657.19
37830-C15
View Details
35.6" (905 mm)
4.8" (122 mm)
Black
$698.26
37830-C16
View Details
39.5" (1004 mm)
4.8" (122 mm)
Black
$739.31
37830-C17
View Details
43.4" (1103 mm)
4.8" (122 mm)
Black
$780.40
37830-C02
View Details
19.8" (503 mm)
4.8" (122 mm)
Black
$418.34
37830-C11
View Details
19.8" (503 mm)
4.8" (122 mm)
Black
$533.97
37830-C20
View Details
19.8" (503 mm)
8.8" (224 mm)
Black
$585.65
37830-C21
View Details
23.7" (602 mm)
8.8" (224 mm)
Black
$638.93
37830-C22
View Details
27.7" (704 mm)
8.8" (224 mm)
Black
$692.14
Product Description

Plinth Base is a structural mounting base that creates a lift, which can be used to service and route cables through the bottom panel of the enclosure.

Key Features and Benefits
  • 4"H (100 mm) or 8"H (200 mm) lift options
  • Features kick plates that surround the base of the enclosure
  • Includes: Metal structure and assembly hardware
  • Material: Steel