Shopping List
Loading...
Loading...
Shopping List
Loading...
Loading...

37771-G05

Multi-Mount (Square Punched) Rails for RMR Modular Enclosure; 47U; 86.6" (2200 mm) H x 23.6" (600 mm) W; Hammer Gray (Ral 7035)

MSRP $727.62
Width
Height86" (2185 mm)
Color
Product Description

Equipment Mounting Rails attach directly to frame of the enclosure or to optional front-to-rear horizontal support slides, and support 19”EIA (482.6 mm) rack-mount equipment. Equipment Mounting Rails can be ordered with the enclosure.

Key Features and Benefits
  • Adjustable-depth, support 19” EIA (482.6 mm) rack-mount equipment
  • Universal (vertical) hole pattern, 1U are 1.75"H  (44.45 mm)
  • U are marked and numbered on the mounting rail
  • Electrically bonded to the enclosure frame
  • Optional Front-to-Rear Horizontal Slides available (includes six slides)