RMR Modular Enclosure Short Ring Cable Manager
RMR Modular Enclosure Short Ring Cable Manager
2 Options

RMR Modular Enclosure Short Ring Cable Manager
Customize Your Product
Color
Explore Sizes & Options
Product No. | Add to List Add | ||
---|---|---|---|
37803-C01 View Details | Black | $76.84 | |
37803-G01 View Details | $76.84 |
Product Description
Short Ring Cable Manager includes a set of four 7U high brackets that create a pathway for cables next to the 19”EIA (482.6 mm) equipment mounting rails.
Key Features and Benefits
- Attaches to and adjusts with mounting rails
- Brackets have slots for securing cable bundles with Saf-T-Grips or tie wraps
- Rings have an opening on the front for easy addition or removal of cables
- Includes: Brackets, rings and installation hardware