37009-001
RMR Wall-Mount Enclosure Lug Kit
RMR Wall-Mount Enclosure Grounding Lug Kit; 1" (26 mm) H x 4" (102 mm) W x 1" (26 mm) D; Silver
$16.75
Contact a sales rep
Helpful Downloads & Links
Product Information
Design Tools
Description

RMR Wall-Mount Enclosure Lug Kit Overview

Grounding Lug Kit includes a Two-Hole Compression Lug sized for for #6 AWG conductor with .375" (9.5mm) holes spaced on 1" (25.4 mm) centers and mounting hardware. Attaches to the RMR Wall-Mount Enclosure frame to  provide a bonding for the enclosure.  View Product Documentation