37008-001
RMR Wall-Mount Enclosure Busbar Kit
RMR Wall-Mount Enclosure Busbar Kit; 1" (26 mm) H x 20" (508 mm) W x 2" (51 mm) D; Copper
$104.06
Contact a sales rep
Helpful Downloads & Links
Product Information
Design Tools
Description

RMR Wall-Mount Enclosure Busbar Kit Overview

Busbar Kit includes a 19”L (482.6 mm), 3/4”H (19.1 mm), 3/16” thick (4.8 mm) hard-drawn electrolytic tough pitch 110 alloy copper bar with eight #6-32 tapped lug mounting holes on 1” (25.4 mm) centers, two insulators and mounting hardware. Attaches to the RMR Wall-Mount Enclosures on the back panel and provides a common bonding point.
  View Product Documentation