Modular Panels are the wire mesh walls on the Wire Cage Enclosures. Modular Panels are available in ten standard widths (1' to 10') and two heights (4' an 5').
Adjustable Panels are fillers used to close small gaps in the Wire Cage Enclosures.